IESNA:LM-63-2002
[TEST]P956835
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-840-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49970
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5863 7341 8677.2 9711.5 10555 11032.2 11256.6 11336.6 11741.5 12608.2
14039.8 15848 17627.8 19049.1 20292.3 21427.3 22144.4 22327.5 21886.4 20769.5
18515.1 14617.6 12066.6 10106.2 8004 5630.9 3701.5 2594.9 2024.8 1748.9
1586.3 1333.6 1129.8 392.1 190.9 31 0
5863 7392.6 8741.7 9794.1 10567.9 11091.5 11359.8 11434.6 11769.9 12551.5
13874.7 15646.8 17393.1 18863.3 20119.5 21254.5 22105.7 22412.6 22131.5 21184.8
19301.8 15701 12554.1 10542.1 8465.7 6139 4036.8 2723.9 2089.3 1810.8
1601.8 1354.2 1140.1 484.9 203.8 38.7 0
5863 7328.1 8651.4 9714.1 10542.1 11143.1 11475.9 11617.7 11880.8 12582.4
13709.6 15283.1 16959.7 18437.7 19632 20586.4 21481.5 21917.4 21806.5 21050.7
19536.6 17062.9 13601.3 11187 9126 6871.6 4588.8 3048.9 2254.4 1872.7
1653.4 1439.3 1233 941.5 479.8 56.7 0
5863 7328.1 8612.7 9672.8 10557.6 11236 11690 11927.3 12174.9 12716.6
13554.9 14774.9 16224.6 17614.9 18734.4 19652.6 20423.9 21048.1 21215.8 20968.1
20057.6 18368.1 15995 13186 10542.1 8192.3 5728.9 3667.9 2502 1903.6
1643.1 1426.4 1217.5 969.9 681 265.7 0
5863 7111.5 8357.3 9445.9 10379.6 11205 11862.8 12298.7 12577.3 13005.5
13701.9 14597 15755.1 16933.9 17994.1 18907.2 19650.1 20310.4 20779.8 20906.2
20656 19887.4 18396.5 16142 13508.4 10818.1 8060.7 5313.6 3337.8 2238.9
1707.6 1516.7 1318.1 1006 678.4 211.5 0
5863 6998 8122.6 9182.8 10162.9 11070.9 11896.3 12548.9 12992.6 13407.9
13928.9 14676.9 15543.6 16572.8 17609.7 18641.5 19518.5 20204.6 20723.1 21151.3
21484 21373.1 20906.2 19846.1 18014.7 15641.6 12590.2 9654.8 6492.4 4008.4
2600.1 1777.2 1287.1 779 392.1 103.2 0
5863 6781.3 7758.9 8757.1 9727 10678.8 11597.1 12414.8 13093.2 13637.4
14189.4 14793 15455.9 16281.3 17228 18301 19405 20470.3 21414.4 22245
23000.7 23831.3 24205.3 24437.5 24385.9 23333.5 21324.1 18123 13887.6 9407.2
5429.7 2819.3 1439.3 830.6 405 139.3 0
5863 6616.2 7400.4 8256.7 9144.1 9982.4 10882.6 11757 12597.9 13340.8
14083.7 14772.4 15396.6 16069.8 16776.6 17534.9 18414.5 19410.2 20498.7 21654.3
22915.6 24726.4 26188.9 27081.4 28097.7 28832.8 28928.3 27940.3 25371.2 21213.2
15455.9 9974.6 5084 2073.9 740.3 144.4 0
5863 6319.6 6871.6 7511.3 8212.9 8955.8 9711.5 10459.6 11199.9 11960.8
12757.8 13495.6 14297.8 15136.1 16007.9 16882.3 17852.2 18940.7 20145.3 21509.8
23103.9 25520.8 27919.7 29562.8 31659.9 34128.4 36769.7 38531.5 38154.9 34608.1
27305.8 17702.6 7508.7 2293.1 722.2 149.6 0
5863 6268 6817.4 7405.5 8068.4 8770 9487.1 10201.6 10908.4 11625.5
12332.2 13064.8 13838.6 14676.9 15543.6 16443.8 17444.7 18551.2 19789.3 21200.3
22791.8 25350.6 27767.5 29547.3 31788.8 34479.2 37363 39199.5 38851.3 35080.2
27143.3 16598.6 6360.9 1756.6 567.5 129 0
5863 6072 6355.7 6737.5 7199.2 7702.2 8210.3 8744.3 9296.2 9853.4
10415.7 10996.1 11581.6 12200.7 12866.2 13570.4 14344.2 15221.2 16278.8 17485.9
18956.2 21293.2 23065.2 24814.1 26947.3 29513.8 31923 32967.6 31876.5 27715.9
20460 11388.2 3283.6 688.7 229.6 51.6 0
5863 5927.5 6087.4 6317 6634.3 6977.3 7351.4 7735.7 8125.2 8540.5
8945.4 9334.9 9737.3 10137.1 10560.2 11006.4 11475.9 12045.9 12706.2 13562.6
14800.7 16338.1 17385.3 18556.4 19957 21484 22526.1 22162.4 20341.3 16926.2
12223.9 6255.1 2040.3 608.7 208.9 49 0
5863 5798.5 5821.8 5927.5 6100.3 6278.3 6513 6745.2 6974.8 7214.7
7423.6 7611.9 7769.2 7913.7 8014.3 8078.8 8143.2 8187.1 8259.3 8427
8829.4 9066.7 9110.5 9198.2 9334.9 9458.8 9120.8 8050.4 6523.4 4833.8
3286.2 1862.3 933.8 394.7 190.9 67.1 0
5863 5527.7 5329.1 5225.9 5215.6 5256.9 5326.5 5403.9 5458.1 5491.6
5489 5424.5 5323.9 5182.1 4993.8 4764.2 4488.2 4201.9 3938.8 3693.7
3441 3216.5 3028.2 2873.5 2739.3 2602.6 2432.4 2202.8 1885.6 1460
1062.7 781.6 541.7 348.2 198.6 56.7 0
5863 5277.5 4913.8 4753.9 4715.2 4748.7 4820.9 4898.3 4937 4926.7
4872.5 4777.1 4637.8 4465 4263.8 4057.4 3843.3 3629.3 3417.7 3185.6
2950.9 2739.3 2584.6 2491.7 2455.6 2460.8 2455.6 2383.4 2205.4 1908.8
1452.2 1000.8 701.6 461.7 229.6 51.6 0
5863 5081.5 4643 4470.1 4477.9 4575.9 4684.2 4753.9 4759 4712.6
4622.3 4493.4 4341.2 4165.8 3980.1 3796.9 3603.5 3399.7 3190.7 2997.3
2850.3 2723.9 2638.8 2584.6 2538.2 2484 2398.9 2311.2 2202.8 2030
1766.9 1387.7 910.5 503 239.9 51.6 0
5863 4893.2 4441.8 4325.7 4397.9 4532.1 4637.8 4689.4 4668.8 4588.8
4465 4318 4147.7 3980.1 3802.1 3629.3 3510.6 3368.7 3190.7 3048.9
2953.4 2827 2628.4 2471.1 2367.9 2267.3 2164.1 2061 1968.1 1883
1782.4 1619.9 1325.8 1016.3 595.8 144.4 0
5863 4787.4 4336 4271.5 4395.3 4524.3 4630.1 4661 4612 4485.6
4333.4 4160.6 3974.9 3809.8 3667.9 3588 3492.5 3394.5 3299.1 3087.6
2899.3 2749.7 2600.1 2460.8 2316.3 2189.9 2066.1 1952.6 1834 1697.3
1563.1 1441.9 1263.9 1091.1 763.5 296.6 0
5863 4697.1 4268.9 4261.2 4397.9 4521.7 4614.6 4624.9 4550.1 4413.4
4240.6 4049.7 3879.5 3722.1 3616.4 3526.1 3410 3252.7 3113.4 2945.7
2816.7 2672.3 2530.4 2401.4 2293.1 2182.2 2063.5 1942.3 1800.4 1643.1
1470.3 1318.1 1122 848.6 562.3 234.7 0
5863 4645.5 4235.4 4258.6 4408.2 4529.5 4612 4596.5 4501.1 4338.6
4137.4 3949.1 3789.2 3667.9 3611.2 3474.5 3263 3017.9 2919.9 2837.4
2690.3 2576.8 2478.8 2334.4 2226 2140.9 2030 1898.5 1741.1 1568.3
1380 1297.5 1116.9 730 531.4 325 0
5863 4635.2 4214.8 4261.2 4410.8 4534.6 4609.4 4588.8 4472.7 4289.6
4085.8 3900.1 3742.7 3667.9 3580.2 3407.4 3097.9 2894.1 2842.5 2741.9
2613 2473.7 2342.1 2241.5 2179.6 2125.4 2024.8 1901 1751.4 1578.6
1395.5 1441.9 1150.4 768.7 585.5 216.7 0
5863 4635.2 4212.2 4268.9 4413.4 4537.2 4606.9 4596.5 4483 4292.2
4085.8 3897.5 3740.2 3670.5 3572.5 3397.1 3074.7 2896.7 2855.4 2739.3
2605.2 2453 2344.7 2210.6 2192.5 2125.4 2022.3 1901 1761.7 1576
1400.6 1421.3 987.9 794.5 577.8 208.9 0
